Skip to main content
Renesas Electronics Corporation
Radiation Hardened Programmable Low Power Op Amps

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)2A291.d
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeDIE
Pb (Lead) FreeNo
MOQ5
Temp. Range (°C)-40 to +105°C
CAGE code34371
AVOL (dB)300
Bandwidth (MHz)0.75
CMRR (dB)80
Channels (#)1
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)100
IOUT (A)0.025
IOUT (Max) (mA)2.5
IOUT (mA)2.5
IS per Amp (mA)0.16
Offset Voltage (Max) (mV)5
Offset Voltage (max)5mV
PROTO Availability?Yes
PSRR (db)80
Qualification LevelEM
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
RatingSpace
Slew Rate (V/µs)0.25
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)6 - 6
Supply Voltage Vs Range30-Jun
TID HDR (krad(Si))300
TID LDR (krad(Si))50
VS (Max) (V)30
VS (Min) (V)6

Description

The HS-3530ARH, HS-3530AEH are low power operational amplifiers, which are internally compensated monolithic devices offering a wide range of performance specifications. Parameters such as power dissipation, slew rate, bandwidth, noise and input DC parameters are programmed by selecting an external resistor or current source. Supply voltages as low as ±3V may be used with little degradation of AC performance. Operation from -55°C to +125°C is guaranteed. A major advantage of the HS-3530ARH, HS-3530AEH is that operating characteristics remain virtually constant over a wide supply range (±3V to ±15V), allowing the amplifiers to offer maximum performance in almost any system, including battery-operated equipment. A primary application for these devices is in active filtering and conditioning for a wide variety of signals that differ in frequency and amplitude. Also, by modulating the set current, they can be used for designs such as current controlled oscillators/modulators, sample and hold circuits and variable active filters. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-3530ARH, HS-3530AEH are contained in SMD 5962-95687. The Intersil Quality Management Plan, listing all screening operations, is available on our website.