Skip to main content
Renesas Electronics Corporation
ARINC 429 Bus Interface Line Driver Circuit

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HBM
Lead Count (#):28
Pkg. Dimensions (mm):11.4 x 11.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)11.4 x 11.4 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ129
Temp. Range (°C)-55 to +125°C
Advanced FeaturesTTL and CMOS Compatible Inputs, Adjustable Rise and Fall Times via Two External Capacitors, Asynchronous Line Driver
CAGE code34371
Data Frame LengthN/A
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)11.4
PROTO Availability?No
Pkg. TypeCLCC
Qualification LevelQML Class Q (military)
RatingHarsh Environment
Width (mm)11.4

Description

The HS-3182 is a monolithic dielectrically isolated bipolar differential line driver designed to meet the specifications of ARINC 429. This Device is intended to be used with a companion chip, HS-3282 CMOS ARINC Bus Interface Circuit, which provides the data formatting and processor interface function. All logic inputs are TTL and CMOS compatible. In addition to the DATA (A) and DATA (B) inputs, there are also inputs for CLOCK and SYNC signals which are AND'd with the DATA inputs. This feature enhances system performance and allows the HS-3182 to be used with devices other than the HS-3182. Three power supplies are necessary to operate the HS-3182: +V = +15V ±10%, -V = -15V ±10%, and V1 = 5V ±5%. VREF is used to program the differential output voltage swing such that VOUT (DIFF) = ±2VREF. Typically, VREF = V1 = 5V ±5%, but a separate power supply may be used for VREF which should not exceed 6V. The driver output impedance is 75Ω ±20% at +25°C. Driver output rise and fall times are independently programmed through the use of two external capacitors connected to the CA and CB inputs. Typical capacitor values are CA = CB = 75pF for high-speed operation (100kBPS), and CA = CB = 300pF for low-speed operation (12kBPS to 14. 5kBPS). The outputs are protected against overvoltage and short circuit as shown in the Block Diagram. The HS-3182 is designed to operate over an ambient temperature range of -55°C to +125°C, or -40°C to +85°C.