Skip to main content
Renesas Electronics Corporation
Radiation Hardened BiCMOS Dual SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KAL
Lead Count (#):14
Pkg. Dimensions (mm):9.9 x 6.6 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
Die Sale Availability?Yes
FlowRH Hermetic
Leakage Current (max, post-rad) (±nA)150
Length (mm)9.9
PROTO Availability?Yes
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 6.6 x 0.00
Qualification LevelEM
RON (max) (ohms)60
RatingSpace
SMD URL5962-95813
Supply Current (max, post-rad)+150µA/-100µA
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Supply Voltage of Specification Limits (±V)12
Switches (#)2
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Turn-Off Time (max) (ns)450
Turn-On Time (max) (ns)500
Width (mm)6.6
rON (max, post-rad) (Ω)60
tOFF (max, post-rad) (ns)1000
tON (max, post-rad) (ns)1000

Description

The HS-303CEH is an analog switch and a monolithic device that is fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. The HS-303CEH is pinout compatible and functionally equivalent to the HS-303RH. The HS-303CEH offers low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant across the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303CEH can operate with ±15V rails. Specifications See SMD 5962-95813 for detailed electrical specifications.