Skip to main content
Radiation Hardened BiCMOS Dual SPDT Analog Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US) 9A515.e.1
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type DIE
Pb (Lead) Free No
MOQ 5
Temp. Range (°C) -40 to +85°C
CAGE code 34371
Die Sale Availability? Yes
Flow RH Hermetic
Leakage Current (max, post-rad) (±nA) 150
PROTO Availability? Yes
Qualification Level EM
RON (max) (ohms) 60
Rating Space
Supply Current (max, post-rad) +150µA/-100µA
Supply Voltage (max) (V) 15 - 15
Supply Voltage (min) (V) -15 - -15
Supply Voltage of Specification Limits (±V) 12
Switches (#) 2
TID HDR (krad(Si)) 100
TID LDR (krad(Si)) 50
Turn-Off Time (max) (ns) 450
Turn-On Time (max) (ns) 500
rON (max, post-rad) (Ω) 60
tOFF (max, post-rad) (ns) 1000
tON (max, post-rad) (ns) 1000

Description

The HS-303CEH is an analog switch and a monolithic device that is fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. The HS-303CEH is pinout compatible and functionally equivalent to the HS-303RH. The HS-303CEH offers low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant across the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303CEH can operate with ±15V rails. Specifications See SMD 5962-95813 for detailed electrical specifications.