Skip to main content
Renesas Electronics Corporation
Radiation Hardened CMOS Dual SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KAL
Lead Count (#):14
Pkg. Dimensions (mm):9.9 x 6.6 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 6.6 x 0.00
DLA SMD5962F9581305QXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?Yes
FlowRH Hermetic
Leakage Current (max, post-rad) (±nA)100
Length (mm)9.9
PROTO Availability?Yes
Qualification LevelClass Q
RON (max) (ohms)70
RatingSpace
SMD URL5962-95813
Supply Current (max, post-rad)+150µA/-100µA
Supply Voltage (max) (V)12 - 12
Supply Voltage (min) (V)-12 - -12
Supply Voltage of Specification Limits (±V)12
Switches (#)2
TID HDR (krad(Si))300
Turn-Off Time (max) (ns)450
Turn-On Time (max) (ns)500
Width (mm)6.6
rON (max, post-rad) (Ω)70
tOFF (max, post-rad) (ns)450
tON (max, post-rad) (ns)500

Description

The HS-303ARH, HS-303AEH, HS-303BRH, HS-303BEH analog switches are monolithic devices fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. They are pinout compatible and functionally equivalent to the HS-303RH, but offer improved 300kRAD(Si) total dose capability. These switches offer low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant over the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303ARH and HS-303AEH should be operated with nominal ±15V supplies, while the HS-303BRH and HS-303BEH should be operated with nominal ±12V supplies.