Skip to main content
Renesas Electronics Corporation
Radiation Hardened CMOS Dual SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
RoHS (HS0-303BEH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9581307V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?Yes
FlowRH Hermetic
Lead CompliantNo
Leakage Current (max, post-rad) (±nA)100
PROTO Availability?Yes
Qualification LevelClass V
RON (max) (ohms)70
RatingSpace
SMD URL5962-95813
Supply Current (max, post-rad)+150µA/-100µA
Supply Voltage (max) (V)12 - 12
Supply Voltage (min) (V)-12 - -12
Supply Voltage of Specification Limits (±V)12
Switches (#)2
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Tape & ReelNo
Turn-Off Time (max) (ns)450
Turn-On Time (max) (ns)500
rON (max, post-rad) (Ω)70
tOFF (max, post-rad) (ns)450
tON (max, post-rad) (ns)500

Description

The HS-303ARH, HS-303AEH, HS-303BRH, HS-303BEH analog switches are monolithic devices fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. They are pinout compatible and functionally equivalent to the HS-303RH, but offer improved 300kRAD(Si) total dose capability. These switches offer low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant over the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303ARH and HS-303AEH should be operated with nominal ±15V supplies, while the HS-303BRH and HS-303BEH should be operated with nominal ±12V supplies.