Skip to main content
Renesas Electronics Corporation
Radiation Hardened BiCMOS Dual DPST Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KAL
Lead Count (#):14
Pkg. Dimensions (mm):9.9 x 6.6 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
Die Sale Availability?Yes
FlowRH Hermetic
Leakage Current (max, post-rad) (±nA)150
Length (mm)9.9
PROTO Availability?Yes
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 6.6 x 0.00
Qualification LevelEM
RON (max) (ohms)60
RatingSpace
SMD URL5962-95812
Supply Current (max, post-rad)+150µA/-100µA
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Supply Voltage of Specification Limits (±V)15
Switches (#)2
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Turn-Off Time (max) (ns)500
Turn-On Time (max) (ns)500
Width (mm)6.6
rON (max, post-rad) (Ω)60
tOFF (max, post-rad) (ns)1000
tON (max, post-rad) (ns)1000

Description

The HS-302AEH is a dual Double-Pole, Single-Throw (DPST) analog switch fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. The HS-302AEH is pin compatible and functionally equivalent to the HS-302RH. The HS-302AEH offers convenient switching controlled by 5V digital inputs and low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant across the full range of operating voltage and current and as over exposure to radiation. The HS-302AEH is available in a 14 Ld CDFP or die form and operates across the extended temperature range of -55°C to +125°C.