Skip to main content
Renesas Electronics Corporation
Radiation Hardened 3.3V Quad Differential Line Receiver

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeDIE
Pb (Lead) FreeNo
MOQ5
Temp. Range (°C)-40 to +85°C
CAGE code34371
DSEE (MeV·cm2/mg)100
Die Sale Availability?Yes
FlowRH Hermetic
Input High Voltage RangeVDD to 0.7 VDD
Input Low Voltage Range0 to 0.3 VDD Max
Input Rise and Fall Time (ns)500
Models AvailableIBIS
Output High Voltage (V)2.55
Output Low Voltage (V)0.4
PROTO Availability?Yes
Qualification LevelEM
RatingSpace
Supply Voltage (V)3 - 3.6
Supply Voltage (max) (V)3.6 - 3.6
Supply Voltage (min) (V)3 - 3
TID HDR (krad(Si))300

Description

The Intersil HS-26CLV32RH, HS-26CLV32EH are radiation hardened 3.3V quad differential line receivers designed for digital data transmission over balanced lines, in low voltage, RS-422 protocol applications. Radiation hardened CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV32RH, HS-26CLV32EH have an input sensitivity of 200mV (typical) over a common-mode input voltage range of -4V to +7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. The device has unique inputs that remain high impedance when the receiver is disabled or powered-down, maintaining signal integrity in multi-receiver applications. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed must be used when ordering.