| CAD Model: | View CAD Model |
| Pkg. Type: | DIE |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| RoHS (HS0-26CLV32RH-Q) | EnglishJapanese |
| Pkg. Type | DIE |
| DLA SMD | 5962F9568902V9A |
| Pb (Lead) Free | No |
| MOQ | 100 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 100 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input High Voltage Range | VDD to 0.7 VDD |
| Input Low Voltage Range | 0 to 0.3 VDD Max |
| Input Rise and Fall Time (ns) | 500 |
| Lead Compliant | No |
| Models Available | IBIS |
| Output High Voltage (V) | 2.55 |
| Output Low Voltage (V) | 0.4 |
| PROTO Availability? | Yes |
| Qualification Level | Class V |
| Rating | Space |
| SMD URL | 5962-95689 |
| Supply Voltage (V) | 3 - 3.6 |
| Supply Voltage (max) (V) | 3.6 - 3.6 |
| Supply Voltage (min) (V) | 3 - 3 |
| TID HDR (krad(Si)) | 300 |
| Tape & Reel | No |
The Intersil HS-26CLV32RH, HS-26CLV32EH are radiation hardened 3.3V quad differential line receivers designed for digital data transmission over balanced lines, in low voltage, RS-422 protocol applications. Radiation hardened CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV32RH, HS-26CLV32EH have an input sensitivity of 200mV (typical) over a common-mode input voltage range of -4V to +7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. The device has unique inputs that remain high impedance when the receiver is disabled or powered-down, maintaining signal integrity in multi-receiver applications. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed must be used when ordering.