Skip to main content
Renesas Electronics Corporation
Radiation Hardened 3.3V Quad Differential Line Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
RoHS (HS0-26CLV31RH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9666302V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)100
Die Sale Availability?Yes
FlowRH Hermetic
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Input Rise and Fall Time (ns)500
Lead CompliantNo
Models AvailableIBIS
PROTO Availability?Yes
Qualification LevelClass V
RatingSpace
SMD URL5962-96663
Supply Voltage (V)3 - 3.6
Supply Voltage (max) (V)3.6 - 3.6
Supply Voltage (min) (V)3 - 3
TID HDR (krad(Si))300
Tape & ReelNo

Description

The HS-26CLV31RH and HS-26CLV31EH are radiation hardened 3.3V quad differential line drivers designed for digital data transmission over balanced lines in low-voltage RS-422 protocol applications. CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV31RH and HS-26CLV31EH accept CMOS-level inputs and converts them to differential outputs. Enable pins allow several devices to be connected to the same data source and addressed independently. These devices have unique outputs that become high impedance when the driver is disabled or powered down, maintaining signal integrity in multi-driver applications.