Skip to main content

Features

  • Electrically screened to SMD # 5962-96663
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Total dose 300krad (Si) (maximum)
  • Single event transient immune up to LET 60MeV/mg/cm2
  • Single event latch-up immune up to LET 100MeV/mg/cm2
  • Extremely low stand-by current 100μA (maximum)
  • Operating supply range 3.0V to 3.6V
  • CMOS level inputs VIH > (0.7) (VDD); VIL < (0.3) (VDD)
  • Differential outputs VOH > 1.8V; VOL < 0.5V
  • High impedance outputs when disabled or powered down
  • Low output impedance 10Ω or less
  • Full -55°C to +125°C military temperature range
  • Pb-free (RoHS compliant)

Description

The HS-26CLV31RH and HS-26CLV31EH are radiation hardened 3.3V quad differential line drivers designed for digital data transmission over balanced lines in low-voltage RS-422 protocol applications. CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV31RH and HS-26CLV31EH accept CMOS-level inputs and converts them to differential outputs. Enable pins allow several devices to be connected to the same data source and addressed independently. These devices have unique outputs that become high impedance when the driver is disabled or powered down, maintaining signal integrity in multi-driver applications.

Parameters

Attributes Value
Rating Space
Input High Voltage Range 0.7 VDD
Input Low Voltage Range 0.3 VDD
Supply Voltage (min) (V) 3 - 3
Supply Voltage (max) (V) 3.6 - 3.6
Temp. Range (°C) -55 to +125°C
TID HDR (krad(Si)) 300
TID LDR (krad(Si)) 50
DSEE (MeV·cm2/mg) 100
Flow RH Hermetic
Qualification Level Class V
Die Sale Availability? Yes
PROTO Availability? Yes

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CFP 10.4 x 6.9 x 0.00 16 1.3
DIE
SBDIP 20.3 x 7.5 x 2.41 16 2.5

Applications

  • Line transmitter for MIL-STD-1553 serial data bus

Applied Filters: