| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCM |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.4 x 6.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.4 x 6.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input High Voltage Range | 0.7 VDD |
| Input Low Voltage Range | 0.3 VDD |
| Input Rise and Fall Time (ns) | 500 |
| Length (mm) | 10.4 |
| Max Power Dissipation (mW) | 2.75 |
| Models Available | IBIS |
| PROTO Availability? | Yes |
| Qualification Level | EM |
| Rating | Space |
| Supply Voltage (V) | 5 - 5 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| TID HDR (krad(Si)) | 300 |
| Width (mm) | 6.9 |
The Intersil HS-26C31RH, HS-26C31EH are quad differential line drivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C31RH, HS-26C31EH accept CMOS levels and converts them to RS-422 compatible outputs. These circuits uses special outputs that enable the drivers to power-down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96663.