Skip to main content
Renesas Electronics Corporation
Radiation Hardened Quad Differential Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9666303V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-40 to +85°C
CAGE code34371
DSEE (MeV·cm2/mg)100
Die Sale Availability?Yes
FlowRH Hermetic
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Input Rise and Fall Time (ns)500
Max Power Dissipation (mW)2.75
Models AvailableIBIS
PROTO Availability?Yes
Qualification LevelClass V
RatingSpace
SMD URL5962-96663
Supply Voltage (V)5
Supply Voltage (max) (V)5.5 - 5.5
Supply Voltage (min) (V)4.5 - 4.5
TID HDR (krad(Si))300
TID LDR (krad(Si))50

Description

The Intersil HS-26C31RH, HS-26C31EH are quad differential line drivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C31RH, HS-26C31EH accept CMOS levels and converts them to RS-422 compatible outputs. These circuits uses special outputs that enable the drivers to power-down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96663.