| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | H9D |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.5 x 6.3 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | CFP |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.5 x 6.3 x 0.00 |
| DLA SMD | 5962-95686 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Length (mm) | 9.5 |
| Qualification Level | Class V |
| Rating | Space |
| SMD URL | 5962-95686 |
| TID HDR (krad(Si)) | 10 |
| Width (mm) | 6.3 |
Support is limited to customers who have already adopted these products.
The HS-2510RH is a radiation hardened high performance operational amplifier which set the standard for maximum slew rate and wide bandwidth operation in moderately powered, internally compensated, monolithic devices. In addition to excellent dynamic characteristics, this dielectrically isolated amplifier also offers low offset current and high input impedance. The ±50V/ms minimum slew rate and fast settling time of the HS-2510RH are ideally suited for high speed D/A, A/D, and pulse amplification designs. The HS-2510RH superior bandwidth and 750kHz minimum full power bandwidth are extremely useful in RF and video applications. To insure compliance with slew rate and transient response specifications, all devices are 100% tested for AC performance characteristics over full temperature limits. To improve signal conditioning accuracy, the HS-2510RH provides a maximum offset current of 25nA and a minimum input impedance of 50MΩ, both at 25°C, as well as offset voltage trim capability. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95686. A hot-link is provided on our homepage for downloading.