Skip to main content
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: CFP
Pkg. Code: KBJ
Lead Count (#): 16
Pkg. Dimensions (mm): 10.41 x 6.86 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
ECCN (US) 9A515.e.1
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type CFP
Lead Count (#) 16
Carrier Type Tray
Moisture Sensitivity Level (MSL) Not Applicable
Pitch (mm) 1.3
Pkg. Dimensions (mm) 10.4 x 6.9 x 0.00
DLA SMD 5962F9961801VXC
Pb (Lead) Free Exempt
Pb Free Category Gold Plate over compliant Undercoat-e4
MOQ 25
Temp. Range (°C) -55 to +125°C
CAGE code 34371
DSEE (MeV·cm2/mg) DSEE Free (DI)
Die Sale Availability? Yes
Flow RH Hermetic
Leakage Current (max, post-rad) (±nA) 10
Length (mm) 10.4
PROTO Availability? Yes
Qualification Level Class V
RON (max) (ohms) 50
Rating Space
SMD URL 5962-99618
Supply Current (max, post-rad) 12mA
Supply Voltage (max) (V) 15 - 15
Supply Voltage (min) (V) -15 - -15
Supply Voltage of Specification Limits (±V) 15
Switches (#) 4
TID HDR (krad(Si)) 300
Turn-Off Time (max) (ns) 80
Turn-On Time (max) (ns) 110
Width (mm) 6.9
rON (max, post-rad) (Ω) 50
tOFF (max, post-rad) (ns) 80
tON (max, post-rad) (ns) 130

Description

The HS-201HSRH and HS-201HSEH are monolithic BiCMOS analog switches featuring power-off high input impedance, very fast switching speeds and low ON-resistance. Fabrication on our DI RSG process ensures SEL immunity and only very slight low dose rate sensitivity (ELDRS). These Class V/Q devices are tested and guaranteed for 300krad(Si) total dose performance. Power-off high input impedance enables the use of this device in redundant circuits without causing data bus signal degradation. ESD protection, overvoltage protection, fast switching times, low ON-resistance, and guaranteed radiation hardness make the HS-201HSRH ideal for any space application that requires improved switching performance.