Skip to main content
Renesas Electronics Corporation
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):20.3 x 7.5 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)20.3 x 7.5 x 2.41
DLA SMD5962F9961801QEC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?Yes
FlowRH Hermetic
Leakage Current (max, post-rad) (±nA)10
Length (mm)20.3
PROTO Availability?Yes
Qualification LevelClass Q
RON (max) (ohms)50
RatingSpace
SMD URL5962-99618
Supply Current (max, post-rad)12mA
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Supply Voltage of Specification Limits (±V)15
Switches (#)4
TID HDR (krad(Si))300
Thickness (mm)2.41
Turn-Off Time (max) (ns)80
Turn-On Time (max) (ns)110
Width (mm)7.5
rON (max, post-rad) (Ω)50
tOFF (max, post-rad) (ns)80
tON (max, post-rad) (ns)130

Description

The HS-201HSRH and HS-201HSEH are monolithic BiCMOS analog switches featuring power-off high input impedance, very fast switching speeds and low ON-resistance. Fabrication on our DI RSG process ensures SEL immunity and only very slight low dose rate sensitivity (ELDRS). These Class V/Q devices are tested and guaranteed for 300krad(Si) total dose performance. Power-off high input impedance enables the use of this device in redundant circuits without causing data bus signal degradation. ESD protection, overvoltage protection, fast switching times, low ON-resistance, and guaranteed radiation hardness make the HS-201HSRH ideal for any space application that requires improved switching performance.