| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | DAV |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 20.3 x 7.5 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | SBDIP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 20.3 x 7.5 x 2.41 |
| DLA SMD | 5962F9961802VEC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | DSEE Free (DI) |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Leakage Current (max, post-rad) (±nA) | 10 |
| Length (mm) | 20.3 |
| PROTO Availability? | Yes |
| Qualification Level | Class V |
| RON (max) (ohms) | 50 |
| Rating | Space |
| SMD URL | 5962-99618 |
| Supply Current (max, post-rad) | 12mA |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Supply Voltage of Specification Limits (±V) | 15 |
| Switches (#) | 4 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| Thickness (mm) | 2.41 |
| Turn-Off Time (max) (ns) | 80 |
| Turn-On Time (max) (ns) | 110 |
| Width (mm) | 7.5 |
| rON (max, post-rad) (Ω) | 50 |
| tOFF (max, post-rad) (ns) | 80 |
| tON (max, post-rad) (ns) | 130 |
The HS-201HSRH and HS-201HSEH are monolithic BiCMOS analog switches featuring power-off high input impedance, very fast switching speeds and low ON-resistance. Fabrication on our DI RSG process ensures SEL immunity and only very slight low dose rate sensitivity (ELDRS). These Class V/Q devices are tested and guaranteed for 300krad(Si) total dose performance. Power-off high input impedance enables the use of this device in redundant circuits without causing data bus signal degradation. ESD protection, overvoltage protection, fast switching times, low ON-resistance, and guaranteed radiation hardness make the HS-201HSRH ideal for any space application that requires improved switching performance.