Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
RoHS (HS0-201HSEH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9961802V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?Yes
FlowRH Hermetic
Lead CompliantNo
Leakage Current (max, post-rad) (±nA)10
PROTO Availability?Yes
Qualification LevelClass V
RON (max) (ohms)50
RatingSpace
SMD URL5962-99618
Supply Current (max, post-rad)12mA
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Supply Voltage of Specification Limits (±V)15
Switches (#)4
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Tape & ReelNo
Turn-Off Time (max) (ns)80
Turn-On Time (max) (ns)110
rON (max, post-rad) (Ω)50
tOFF (max, post-rad) (ns)80
tON (max, post-rad) (ns)130

Description

The HS-201HSRH and HS-201HSEH are monolithic BiCMOS analog switches featuring power-off high input impedance, very fast switching speeds and low ON-resistance. Fabrication on our DI RSG process ensures SEL immunity and only very slight low dose rate sensitivity (ELDRS). These Class V/Q devices are tested and guaranteed for 300krad(Si) total dose performance. Power-off high input impedance enables the use of this device in redundant circuits without causing data bus signal degradation. ESD protection, overvoltage protection, fast switching times, low ON-resistance, and guaranteed radiation hardness make the HS-201HSRH ideal for any space application that requires improved switching performance.