Skip to main content
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection

Package Information

CAD Model: View CAD Model
Pkg. Type: DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US) 9A515.e.1
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type DIE
TID HDR (krad(Si)) 300
Qualification Level EM
Pb (Lead) Free No
MOQ 5
Temp. Range (°C) -40 to +85°C
CAGE code 34371
Configuration Single 16:1
Die Sale Availability? Yes
Flow RH Hermetic
Models Available PSPICE & IBIS
Negative Supply Current (max) (mA) -0.5
Off Leakage Current (max, post-rad) (±nA) 100
PROTO Availability? Yes
Positive Supply Current (max) (mA) 0.5
Rating Space
Supply Current (max, post-rad) ±500µA
Supply Voltage Range (V) ±15
Transition Time (max) 1.5µs
rDS(ON ) (max, post-rad) (Ω) 3000

Description

The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are radiation hardened, monolithic 16 channel multiplexers constructed with the Intersil Rad-Hard Silicon Gate, bonded wafer, Dielectric Isolation process. They are designed to provide a high input impedance to the analog source if device power fails (open), or the analog signal voltage inadvertently exceeds the supply by up to ±35V, regardless of whether the device is powered on or off. Excellent for use in redundant applications, since the secondary device can be operated in a standby unpowered mode affording no additional power drain. More significantly, a very high impedance exists between the active and inactive devices preventing any interaction. One of sixteen channel selections is controlled by a 4-bit binary address plus an Enable-Inhibit input which conveniently controls the ON/OFF operation of several multiplexers in a system. All inputs have electrostatic discharge protection. The HS-1840ARH, HS-1840AEH, HS-1840BRH and HS-1840BEH are processed and screened in full compliance with MIL-PRF-38535 and QML standards. The devices are available in a 28 Ld SBDIP and a 28 Ld Ceramic Flatpack. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95630.