Skip to main content
Renesas Electronics Corporation
Radiation Hardened Adjustable Positive Voltage Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JSB
Lead Count (#):3
Pkg. Dimensions (mm):10.2 x 7.5 x 2.97
Pitch (mm):3.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)3
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)3.8
Pkg. Dimensions (mm)10.2 x 7.5 x 2.97
Qualification LevelClass Q
DLA SMD5962F9954701QYC
Pb (Lead) FreeNo
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)87.4
Die Sale Availability?Yes
FlowRH Hermetic
IOUT (A)1.25
IOUT (Max) (mA)1250
Length (mm)10.2
Output OptionsAdjustable
Output Voltage (Max) (V)37
Output Voltage (Min) (V)1.25
PROTO Availability?Yes
Pkg. TypeCLCC
RatingSpace
SMD URL5962-99547
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)4.25 - 4.25
TID HDR (krad(Si))300
TID LDR (krad(Si))Report Available
Thickness (mm)2.97
VDO @ IOUTMAX (Typ) (mV)4000
VOUT (max) (V)37
VOUT (min) (V)1.25
Width (mm)7.5

Description

The radiation hardened HS-117RH and HS-117EH are adjustable positive voltage linear regulators capable of operating with input voltages up to 40VDC. The HS-117EH encompasses all of the production testing of the HS-117RH and additionally is tested in the Enhanced Low Dose Rate Sensitivity (ELDRS) product manufacturing flow. The output voltage is adjustable from 1.25V to 37V with two external resistors. The device is capable of sourcing from 5mA to 1.25A max (0.5A max for the TO-39 package). Current protection is provided by the on-chip thermal shutdown and output current limiting circuitry. The HS-117xH's advantage over other industry types is its incorporated circuitry that minimizes the effects of radiation and temperature on device stability. The HS-117RH and HS-117EH are constructed in the dielectrically isolated Rad Hard Silicon Gate (RSG) process and are immune to single event latch-up and are specifically designed to provide highly reliable performance in harsh radiation environments.