Skip to main content
Renesas Electronics Corporation
Video Op-Amp With Output Disable

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:HDP
Lead Count (#):8
Pkg. Dimensions (mm):9.9 x 7.5 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)300
CMRR (dB)44
Channels (#)1
Die Sale Availability?No
FlowRH Hermetic
IBIAS (max) (nA)25000
IOUT (Max) (mA)28
IOUT (mA)28
IS per Amp (mA)6.5
Length (mm)9.9
Noise VN (nV/√Hz)3.5
Offset Voltage (Max) (mV)10
Offset Voltage (max)10mV
PROTO Availability?Yes
PSRR (db)46
Pitch (mm)2.5
Pkg. Dimensions (mm)9.9 x 7.5 x 2.41
Qualification LevelEM
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-96830
Slew Rate (V/µs)1000
Supply Voltage (max) (V)5 - 5
Supply Voltage (min) (V)-5 - -5
Supply Voltage Vs Range10-10
TID HDR (krad(Si))300
Thickness (mm)2.41
VS (Max) (V)10
VS (Min) (V)10
Width (mm)7.5

Description

The HS-1145RH is a High-Speed, low power current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 (DI bonded wafer) process. These devices are QML approved and are processed and screened in full compliance with MIL-PRF-38535. This amplifier features a TTL/CMOS compatible disable control, pin 8, which when pulled low, reduces the supply current and forces the output into a high impedance state. This allows easy implementation of simple, low power video switching and routing systems. Component and composite video systems also benefit from this op amp's excellent gain flatness, and good differential gain and phase specifications. Multiplexed A/D applications will also find the HS-1145RH useful as the A/D driver/multiplexer. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96830.