Skip to main content
Renesas Electronics Corporation
Video Op-Amp With Output Disable

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.33.0001
RoHS (HS0-1145RH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9683001V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)300
CMRR (dB)44
Channels (#)1
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?No
FlowRH Hermetic
IBIAS (max) (nA)25000
IOUT (Max) (mA)28
IOUT (mA)28
IS per Amp (mA)6.5
Lead CompliantNo
Noise VN (nV/√Hz)3.5
Offset Voltage (Max) (mV)10
Offset Voltage (max)10mV
PROTO Availability?Yes
PSRR (db)46
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-96830
Slew Rate (V/µs)1000
Supply Voltage (max) (V)5 - 5
Supply Voltage (min) (V)-5 - -5
Supply Voltage Vs Range10-10
TID HDR (krad(Si))300
Tape & ReelNo
VS (Max) (V)10
VS (Min) (V)10

Description

The HS-1145RH is a High-Speed, low power current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 (DI bonded wafer) process. These devices are QML approved and are processed and screened in full compliance with MIL-PRF-38535. This amplifier features a TTL/CMOS compatible disable control, pin 8, which when pulled low, reduces the supply current and forces the output into a high impedance state. This allows easy implementation of simple, low power video switching and routing systems. Component and composite video systems also benefit from this op amp's excellent gain flatness, and good differential gain and phase specifications. Multiplexed A/D applications will also find the HS-1145RH useful as the A/D driver/multiplexer. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96830.