Skip to main content
Renesas Electronics Corporation
Current Feedback Amp W/VIO Adjust

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.33.0001
RoHS (HS0-1135RH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9676701V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)300
CMRR (dB)44
Channels (#)1
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?No
FlowRH Hermetic
IBIAS (max) (nA)25000
IOUT (Max) (mA)28
IOUT (mA)28
IS per Amp (mA)6.9
Lead CompliantNo
Noise VN (nV/√Hz)3.5
Offset Voltage (Max) (mV)10
Offset Voltage (max)10mV
PROTO Availability?Yes
PSRR (db)46
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-96767
Slew Rate (V/µs)10
Supply Voltage (max) (V)5 - 5
Supply Voltage (min) (V)-5 - -5
Supply Voltage Vs Range10-10
TID HDR (krad(Si))300
Tape & ReelNo
VS (Max) (V)10
VS (Min) (V)10

Description

The HS-1135RH is a radiation hardened, High-Speed, low power current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 (DI bonded wafer) process. They are QML approved and processed in full compliance with MIL-PRF-38535. This amplifier features user programmable output limiting, via the VH and VL pins. The HS-1135RH is the ideal choice for High-Speed, low power applications requiring output limiting (e. g. , flash A/D drivers), especially those requiring fast overdrive recovery times. The limiting function allows the designer to set the maximum and minimum output levels to protect downstream stages from damage or input saturation. The sub-nanosecond overdrive recovery time ensures a quick return to linear operation following an overdrive condition. Component and composite video systems also benefit from this op amp's performance, as indicated by the gain flatness, and differential gain and phase specifications. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96767.