Skip to main content
Renesas Electronics Corporation
Ultra High Speed Current Feedback Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAX
Lead Count (#):8
Pkg. Dimensions (mm):9.9 x 7.4 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
DLA SMD5962-94676
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)114
Bandwidth (MHz)550
CMRR (dB)38
Channels (#)1
IBIAS (max) (nA)75000
IOUT (Max) (mA)30
IS per Amp (mA)0.55
Length (mm)9.9
Noise VN (nV/√Hz)4
Offset Voltage (Max) (mV)10
PSRR (db)42
Pitch (mm)2.5
Pkg. Dimensions (mm)9.9 x 7.4 x 2.41
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-94676
Slew Rate (V/µs)1200
Supply Voltage Vs Range10-10
TID HDR (krad(Si))300
Thickness (mm)2.41
VS (Max) (V)10
VS (Min) (V)10
Width (mm)7.4

Description

Support is limited to customers who have already adopted these products.

The HS-1100RH is a radiation hardened high speed, wideband, fast settling current feedback amplifier. Built with Intersil's proprietary, complementary bipolar UHF-1 (DI bonded wafer) process, it is the fastest monolithic amplifier available from any semiconductor manufacturer. These devices are QML approved and are processed and screened in full compliance with MIL-PRF-38535. The HS-1100RH's wide bandwidth, fast settling characteristic, and low output impedance make this amplifier ideal for driving fast A/D converters. Component and composite video systems will also benefit from this amplifier's performance, as indicated by the excellent gain flatness, and 0. 03%/0. 05 Deg. Differential Gain/Phase specifications (RL = 75Ω). Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-94676.