| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | DAX |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.9 x 7.4 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | SBDIP |
| Lead Count (#) | 8 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 114 |
| Bandwidth (MHz) | 550 |
| CMRR (dB) | 38 |
| Channels (#) | 1 |
| IBIAS (max) (nA) | 75000 |
| IOUT (Max) (mA) | 30 |
| IS per Amp (mA) | 0.55 |
| Length (mm) | 9.9 |
| Noise VN (nV/√Hz) | 4 |
| Offset Voltage (Max) (mV) | 10 |
| PSRR (db) | 42 |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.9 x 7.4 x 2.41 |
| Qualification Level | EM |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Rating | Space |
| Slew Rate (V/µs) | 1200 |
| Supply Voltage Vs Range | 10-10 |
| TID HDR (krad(Si)) | 300 |
| Thickness (mm) | 2.41 |
| VS (Max) (V) | 10 |
| VS (Min) (V) | 10 |
| Width (mm) | 7.4 |
Support is limited to customers who have already adopted these products.
The HS-1100RH is a radiation hardened high speed, wideband, fast settling current feedback amplifier. Built with Intersil's proprietary, complementary bipolar UHF-1 (DI bonded wafer) process, it is the fastest monolithic amplifier available from any semiconductor manufacturer. These devices are QML approved and are processed and screened in full compliance with MIL-PRF-38535. The HS-1100RH's wide bandwidth, fast settling characteristic, and low output impedance make this amplifier ideal for driving fast A/D converters. Component and composite video systems will also benefit from this amplifier's performance, as indicated by the excellent gain flatness, and 0. 03%/0. 05 Deg. Differential Gain/Phase specifications (RL = 75Ω). Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-94676.