Skip to main content
Renesas Electronics Corporation
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:H1T
Lead Count (#):28
Pkg. Dimensions (mm):35.6 x 15.1 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ5
Temp. Range (°C)-55 to +125°C
CAGE code34371
ConfigurationDifferential 8:1
Die Sale Availability?No
FlowRH Hermetic
Length (mm)35.6
Negative Supply Current (max) (mA)-1
Off Leakage Current (max, post-rad) (±nA)50
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)35.6 x 15.1 x 2.41
Positive Supply Current (max) (mA)2
Qualification LevelEM
RatingSpace
Supply Current (max, post-rad)+2.0mA/-1.0mA
Supply Voltage (V)-15 - 15
Supply Voltage Range (V)±15
TID HDR (krad(Si))10
Thickness (mm)2.41
Transition Time (max)1µs
Width (mm)15.1
rDS(ON ) (max, post-rad) (Ω)1800
rDS(ON ) Match between Channels (max, post-rad) (Ω)0.07

Description

The HS-0546RH and HS-0547RH are radiation hardened analog multiplexers with Active Overvoltage Protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70V peak-to-peak levels with ±15V supplies and digital inputs will sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur: each input presents 1kΩ of resistance under this condition. These features make the HS-0546RH and HS-0547RH ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HS-0546 is a 16-channel device and the HS-0547 is an 8-channel differential version. If input overvoltage protection is not needed, the HS-0506 and HS-0507 multiplexers are recommended. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95693. A hot-link is provided on our homepage for downloading.