Skip to main content
Serial Peripheral Interface 128k EEPROM (16-kword × 8-bit) 256k EEPROM (32-kword × 8-bit)

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_10175
Lead Count (#): 8
Pkg. Dimensions (mm): 4.89 x 3.9 x 1.73
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
RoHS (HN58X25128FPIAG#S0) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Country of Assembly Japan, Vietnam
Country of Wafer Fabrication Japan
Application Industrial
Clock frequency (kHz) 5000
Family Name Serial EEPROM
Interface SPI bus
Lead Compliant Yes
Lead Count (#) 8
Length (mm) 5
MOQ 2500
Memory Capacity (kbit) 128
Organization (bit) x 8
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 5 x 4 x 1.73
Pkg. Type SOP
Price (USD) $2.754
Replacement Remark Difficulty in maintaining stable and continuous supply due to aging manufacturing equipment.
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Thickness (mm) 1.73
Width (mm) 4

Description

The HN58X25128/HN58X25256 Series is the Serial Peripheral Interface compatible (SPI) EEPROM (Electrically Erasable and Programmable ROM). It realizes high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process and low-voltage circuitry technology. It also has a 64-byte page programming function to make its write operation faster.