Skip to main content
Renesas Electronics Corporation
8kx8 Asynchronous CMOS Static RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKR
Lead Count (#):28
Pkg. Dimensions (mm):36.8 x 13.2 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo

Product Attributes

Carrier TypeTube
Lead Count (#)28
Length (mm)36.8
MOQ26
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
Pitch (mm)2.5
Pkg. Dimensions (mm)36.8 x 13.2 x 0.00
Pkg. TypeCERDIP
Temp. Range (°C)-40 to +85°C
Width (mm)13.2

Description

The HM-65642 is a CMOS 8192 x 8-bit Static Random Access Memory. The pinout is the JEDEC 28 pin, 8-bit wide standard, which allows easy memory board layouts which accommodate a variety of industry standard ROM, PROM, EPROM, EEPROM and RAMs. The HM-65642 is ideally suited for use in microprocessor based systems. In particular, interfacing with the Intersil 80C86 and 80C88 microprocessors is simplified by the convenient output enable (G) input. The HM-65642 is a full CMOS RAM which utilizes an array of six transistor (6T) memory cells for the most stable and lowest possible standby supply current over the full military temperature range.