Skip to main content
Renesas Electronics Corporation
2kx8 Asynchronous CMOS Static RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKL
Lead Count (#):24
Pkg. Dimensions (mm):31.8 x 13.2 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ30
Temp. Range (°C)-55 to +125°C
CAGE code34371
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)31.8
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)31.8 x 13.2 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Width (mm)13.2

Description

The HM-65162/883 is a CMOS 2048 x 8 Static Random Access Memory manufactured using the Renesas Advanced SAJI V process. The device utilizes asynchronous circuit design for fast cycle time and ease of use. The pinout is the JEDEC 24 pin DIP, and 32 pad 8-bit wide standard which allows easy memory board layouts flexible to accommodate a variety of industry standard PROMs, RAMs, ROMs and EPROMs. The HM-65162/883 is ideally suited for use in microprocessor based systems with its 8-bit word length organization. The convenient output enable also simplifies the bus interface by allowing the data outputs to be controlled independent of the chip enable. Gated inputs lower operating current and also eliminate the need for pull-up or pull-down resistors.