Skip to main content
Renesas Electronics Corporation
1024x4 CMOS RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FCC
Lead Count (#):18
Pkg. Dimensions (mm):22.6 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)18
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ120
Temp. Range (°C)-55 to +125°C
CAGE code34371
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)22.6
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)22.6 x 7.3 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Width (mm)7.3

Description

The HM-6514/883 is a 1024 x 4 static CMOS RAM fabricated using self-aligned silicon gate technology. The device utilizes synchronous circuitry to achieve high performance and low power operation. On chip latches are provided for addresses allowing efficient interfacing with microprocessor systems. The data output can be forced to a high impedance state for use in expanded memory arrays. Gated inputs allow lower operating current and also eliminates the need for pull up or pull down resistors. The HM-6514/883 is fully static RAM and may be maintained in any state for an indefinite period of time. Data retention supply voltage and supply current are guaranteed over temperature.