Skip to main content
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92 Mod
Pkg. Code:pkg_6890
Lead Count (#):3
Pkg. Dimensions (mm):5 x 4 x 10.3
Pitch (mm):

Environmental & Export Classifications

RoHS (HIT667-E-Q)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92 Mod
IC @100 °C (A)1
IC @25 °C (A)1
Lead CompliantYes
Lead Count (#)3
Length (mm)5
MOQ2500
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)0.9
Pkg. Dimensions (mm)5 x 4 x 10.3
Tape & ReelNo
Thickness (mm)10.3
VCE (sat) (V)0.5
VCEO (V)100
Width (mm)4
hFE140-330

Description

Support is limited to customers who have already adopted these products.