Skip to main content
Renesas Electronics Corporation
80V, 500mA, 3-Phase MOSFET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWU
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeReel
Peak Pull-down Current (A)1.1
Peak Pull-up Current (A)0.5
Pitch (mm)1.3
Pkg. Dimensions (mm)15.4 x 7.5 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +105°C
Adaptive Dead TimeNo
Advanced Fault ProtectionYes
Bootstrap Supply Voltage (Max) (V)95
Charge PumpYes
Fall Time0.01
Function3-Phase MOSFET Driver
Gate Drive (V)15
ISINK (Max) (mA)1100
ISOURCE (Max) (mA)500
Input ControlHI/LI
Input Logic Level3.3V/TTL
Input Voltage (Max) (V)95
Input Voltage Range (V)7 - 80
Intern Gain AmplifiersNo
Internal Auxiliary PowerNo
Internal Buck RegulatorNo
Internal Sample & HoldNo
Length (mm)15.4
MOQ1000
Parametric Category3-Phase MOSFET Drivers, 3-Phase FET Drivers
Pkg. TypeSOICW
Qualification LevelStandard
Quiescent Current40 µA
Rise Time (μs)20
Turn-Off Prop Delay (ns)75
Turn-On Prop Delay (ns)65
VBIAS (Max) (V)15
VOUT Slew-rate ControlNo
Width (mm)7.5

Description

The HIP4086 and HIP4086A (referred to as the HIP4086/A) are 3-phase N-channel MOSFET drivers. Both parts are specifically targeted for PWM motor control. These drivers have flexible input protocol for driving every possible switch combination. The user can even override the shoot-through protection for switched reluctance applications. The HIP4086/A have a wide range of programmable dead times (0.5μs to 4.5μs) which makes them very suitable for the low frequencies (up to 100kHz) typically used for motor drives. The only difference between the HIP4086 and the HIP4086A is that the HIP4086A has the built-in charge pumps disabled. This is useful in applications that require very quiet EMI performance (the charge pumps operate at 10MHz). The advantage of the HIP4086 is that the built-in charge pumps allow indefinitely long on times for the high-side drivers. To insure that the high-side driver boot capacitors are fully charged prior to turning on, a programmable bootstrap refresh pulse is activated when VDD is first applied. When active, the refresh pulse turns on all three of the low-side bridge FETs while holding off the three high-side bridge FETs to charge the high-side boot capacitors. After the refresh pulse clears, normal operation begins. Another useful feature of the HIP4086/A is the programmable undervoltage set point. The set point range varies from 6.6V to 8.5V.