Skip to main content
Renesas Electronics Corporation
80V/2.5A Peak, High Frequency Full Bridge FET Driver with Charge Pump and Independent Control Inputs

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWR
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Temp. Range (°C)-40 to +85°C
Bootstrap Supply Voltage (Max) (V)95
Charge PumpYes
Fall Time10
Input Logic Level3.3V/TTL
Length (mm)12.9
MOQ760
Parametric CategoryHalf-Bridge FET Drivers
Peak Pull-down Current (A)2.4
Peak Pull-up Current (A)2.6
Pkg. TypeSOICW
Qualification LevelStandard
Rise Time (μs)0.01
Turn-Off Prop Delay (ns)35
Turn-On Prop Delay (ns)60
VBIAS (Max) (V)15
Width (mm)7.5

Description

The HIP4081A is a high frequency, medium voltage Full Bridge N-Channel FET driver IC, available in 20 lead plastic SOIC and DIP packages. The HIP4081A can drive every possible switch combination except those which would cause a shoot-through condition. The HIP4081A can switch at frequencies up to 1MHz and is well suited to driving Voice Coil Motors, high-frequency switching power amplifiers, and power supplies. For example, the HIP4081A can drive medium voltage brush motors, and two HIP4081As can be used to drive high performance stepper motors, since the short minimum on-time can provide fine micro-stepping capability. Short propagation delays of approximately 55ns maximizes control loop crossover frequencies and dead-times which can be adjusted to near zero to minimize distortion, resulting in rapid, precise control of the driven load. A similar part, the HIP4080A, includes an on-chip input comparator to create a PWM signal from an external triangle wave and to facilitate hysteresis mode switching.