Skip to main content
Renesas Electronics Corporation
80V/2.5A Peak, High Frequency Full Bridge FET Driver with Charge Pump and Input Comparators

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MGY
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HIP4080AIBZT)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationCHINA
Wafer Fab LocationUNITED STATES
Bootstrap Supply Voltage (Max) (V)95
Charge PumpYes
Fall Time10
Input Logic Level3.3V/TTL
Length (mm)12.9
MOQ1000
Parametric CategoryHalf-Bridge FET Drivers
Peak Pull-down Current (A)2.4
Peak Pull-up Current (A)2.6
Pkg. TypeSOICW
Price (USD)$5.65411
Qualification LevelStandard
Rise Time (μs)0.01
Turn-Off Prop Delay (ns)50
Turn-On Prop Delay (ns)70
VBIAS (Max) (V)15
Width (mm)7.5

Description

The HIP4080A is a high frequency, medium voltage Full Bridge N-Channel FET driver IC, available in 20 lead plastic SOIC and DIP packages. The HIP4080A includes an input comparator, used to facilitate the hysteresis and PWM modes of operation. Its HEN (high enable) lead can force current to freewheel in the bottom two external power MOSFETs, maintaining the upper power MOSFETs off. Since it can switch at frequencies up to 1MHz, the HIP4080A is well suited for driving Voice Coil Motors, switching power amplifiers and power supplies. HIP4080A can also drive medium voltage brush motors, and two HIP4080As can be used to drive high performance stepper motors, since the short minimum on-time can provide fine micro-stepping capability. Short propagation delays of approximately 55ns maximize control loop crossover frequencies and dead-times which can be adjusted to near zero to minimize distortion, resulting in precise control of the driven load. The similar HIP4081A IC allows independent control of all 4 FETs in a Full Bridge configuration.