| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LKF |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HIP2211FR8Z) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pitch (mm) | 0.8 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Bootstrap Supply Voltage (Max) (V) | 115 |
| Charge Pump | No |
| Fall Time | 20 |
| Input Logic Level | 3.3V/TTL |
| Length (mm) | 4 |
| Longevity | 2033 Dec |
| MOQ | 2250 |
| Parametric Category | Half-Bridge FET Drivers |
| Peak Pull-down Current (A) | 4 |
| Peak Pull-up Current (A) | 3 |
| Pkg. Type | DFN |
| Price (USD) | $1.00863 |
| Qualification Level | Standard |
| Rise Time (μs) | 0.02 |
| Simulation Model Available | iSim |
| Thickness (mm) | 0.9 |
| Turn-Off Prop Delay (ns) | 15 |
| Turn-On Prop Delay (ns) | 15 |
| VBIAS (Max) (V) | 18 |
| Width (mm) | 4 |
The HIP2211 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2211 features standard HI/LI inputs and is pin-compatible with popular Renesas bridge drivers such as the HIP2101 and ISL2111. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.
This driver features a strong 3A source, 4A sink driver with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.
The HIP2211 is offered in 8 Ld SOIC, 8 Ld 4x4mm DFN, and 10 Ld 4x4mm TDFN packages.