| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LFY |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.75 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HIP2210FRTZ-T) | Download |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Bootstrap Supply Voltage (Max) (V) | 115 |
| Charge Pump | No |
| Fall Time | 20 |
| Input Logic Level | Tri-level |
| Length (mm) | 4 |
| MOQ | 6000 |
| Parametric Category | Half-Bridge FET Drivers |
| Peak Pull-down Current (A) | 4 |
| Peak Pull-up Current (A) | 3 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.75 |
| Pkg. Type | TDFN |
| Price (USD) | $1.07384 |
| Qualification Level | Standard |
| Rise Time (μs) | 0.02 |
| Simulation Model Available | iSim |
| Thickness (mm) | 0.75 |
| Turn-Off Prop Delay (ns) | 15 |
| Turn-On Prop Delay (ns) | 15 |
| VBIAS (Max) (V) | 18 |
| Width (mm) | 4 |
The HIP2210 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2210 features a tri-level PWM input with programmable dead time. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.
This driver features strong 3A source, 4A sink drivers with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.
The tri-level input of the HIP2210 PWM pin controls the high-side and low-side drivers with a single pin. When the PWM input is at logic high, the high-side bridge FET is turned on and the low-side FET is off. When the input is at logic low, the low-side bridge FET is turned on and the high-side FET is turned off. When the input voltage is in the mid-level state, both the high-side and low-side bridge FETs are turned off. The PWM threshold levels are proportional to an external input reference voltage on the VREF pin, allowing PWM operation across a 2.7V to 5.5V logic range.
The HIP2210 is offered in a 10 Ld 4x4mm TDFN package.