Skip to main content
Renesas Electronics Corporation
100V, 3A Source, 4A Sink, High Frequency Half-Bridge Drivers with Tri-Level PWM Input and Adjustable Dead Time

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LFY
Lead Count (#):10
Pkg. Dimensions (mm):4.0 x 4.0 x 0.75
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HIP2210FRTZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Bootstrap Supply Voltage (Max) (V)115
Charge PumpNo
Fall Time20
Input Logic LevelTri-level
Length (mm)4
MOQ2250
Parametric CategoryHalf-Bridge FET Drivers
Peak Pull-down Current (A)4
Peak Pull-up Current (A)3
Pitch (mm)0.8
Pkg. Dimensions (mm)4.0 x 4.0 x 0.75
Pkg. TypeTDFN
Price (USD)$1.00863
Qualification LevelStandard
Rise Time (μs)0.02
Simulation Model AvailableiSim
Thickness (mm)0.75
Turn-Off Prop Delay (ns)15
Turn-On Prop Delay (ns)15
VBIAS (Max) (V)18
Width (mm)4

Description

The HIP2210 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2210 features a tri-level PWM input with programmable dead time. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

This driver features strong 3A source, 4A sink drivers with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.

The tri-level input of the HIP2210 PWM pin controls the high-side and low-side drivers with a single pin. When the PWM input is at logic high, the high-side bridge FET is turned on and the low-side FET is off. When the input is at logic low, the low-side bridge FET is turned on and the high-side FET is turned off. When the input voltage is in the mid-level state, both the high-side and low-side bridge FETs are turned off. The PWM threshold levels are proportional to an external input reference voltage on the VREF pin, allowing PWM operation across a 2.7V to 5.5V logic range.

The HIP2210 is offered in a 10 Ld 4x4mm TDFN package.