Skip to main content
Renesas Electronics Corporation
Low Voltage Driver for Synchronous Rectification

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBR
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (HIP2105FRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Phase Voltage (Min)DC GND - 8V (<20ns)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
IS (mA)0.19
Length (mm)3
MOQ5000
No Load IS (Max)Almost negligible
Output Per Driver LGATE Source|Sink2|4
Output Per Driver UGATE Source|Sink2|2
Parametric CategoryMultiphase DC/DC Switching Controllers
Phase Voltage (Max)GND - 0.3VDC GND - 8V (<20ns)
Pkg. TypeDFN
Qualification LevelStandard
Thickness (mm)0.9
VDRIVE (V) (V)5 - 5
VIN/VPWM (Max)3.3 and 5
Width (mm)3

Description

The HIP2105 and HIP2106A are high frequency MOSFET drivers optimized to drive two N-channel power MOSFETs in a synchronous buck converter topology. The HIP2105 has HI/LI inputs and the HIP2106A has a single PWM input. Both these drivers, combined with Renesas multi-phase buck PWM controllers, form a complete single-stage core-voltage regulator solution with high-efficiency performance at high switching frequency for advanced microprocessors. The HIP2105 and HIP2106A are biased by a single low voltage supply (5V), minimizing driver switching losses in high MOSFET gate capacitance and high switching frequency applications. Each driver is capable of driving a 3nF load with less than 15ns rise/fall time. Bootstrapping of the upper gate driver is implemented using an internal low forward voltage drop diode, reducing implementation cost, complexity, and allowing the use of higher performance, cost effective N-channel MOSFETs. Adaptive shoot-through protection on the HIP2106A is integrated to prevent both MOSFETs from conducting simultaneously. The HIP2105 and HIP2106A feature a 4A typical sink current for the lower gate driver, enhancing the lower MOSFET gate hold-down capability during PHASE node rising edge, preventing power loss caused by the self turn-on of the lower MOSFET due to the high dV/dt of the switching node. The HIP2106A also features an input that recognizes a high-impedance state, working together with Renesas multi-phase 3. 3V or 5V PWM controllers to prevent negative transients on the controlled output voltage when operation is suspended. This feature eliminates the need for the Schottky diode that may be used in a power system to protect the load from negative output voltage damage.