Skip to main content

Features

  • 60V maximum bootstrap supply voltage
  • 3.3V and 12V LDOs with dedicated enable pins (HIP2104)
  • 5µA sleep mode quiescent current
  • VDD undervoltage lockout
  • 3.3V or 5V CMOS compatible inputs with hysteresis
  • Integrated bootstrap FET (replaces traditional boot strap diode)
  • HIP2103 is available in a 3x3mm, 8 Ld TDFN package
  • HIP2104 is available in a 4x4mm, 12 Ld DFN package
  • Pb-Free (RoHS Compliant)

Description

The HIP2103 and HIP2104 are half-bridge drivers designed for applications using DC motors, 3-phase brushless DC motors, or other similar loads. The two inputs (HI and LI) independently control the high-side driver (HO) and the low-side driver (LO). HI and LI can be configured to enable/disable the device, which lowers the number of connections to a microcontroller and the cost. The low IDD bias current in the Sleep Mode prevents battery drain when the device is not in use, which eliminates the need for an external switch to disconnect the driver from the battery. Integrated pull-down resistors on all of the inputs (LI, HI, VDen, and VCen) reduce the need for external resistors. An active low resistance pull-down on the LO output ensures that the low-side bridge FET remains off during the Sleep Mode or when VDD is below the Undervoltage Lockout (UVLO) threshold. The HIP2104 has a 12V linear regulator and a 3. 3V linear regulator with separate enable pins. The 12V regulator provides internal bias for VDD and the 3. 3V regulator provides bias for an external microcontroller (and/or other low voltage ICs), which eliminates the need for discrete LDOs or DC/DC converters.

Parameters

AttributesValue
Bootstrap Supply Voltage (Max) (V)60
VBIAS (Max) (V)14
Peak Pull-up Current (A)1
Peak Pull-down Current (A)2
Turn-On Prop Delay (ns)23
Turn-Off Prop Delay (ns)27
Rise Time (μs)0.021
Fall Time17
Temp. Range (°C)-40 to +125°C
Input Logic Level3.3V/TTL
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN4.0 x 4.0 x 0.90120.5

Application Block Diagrams

Wi-Fi Garage Door Control Block Diagram
Wi-Fi Connected Garage Door Controller
Wi-Fi garage door controller offers smartphone control in SoftAP mode and easy prototyping options.
Motor Control for Power Tools Block Diagram
Versatile Motor Control for Power Tools
MCU-powered motor control boosts performance, simplifies design, and enhances power tool efficiency.
Smart BLDC Ventilation Fan Block Diagram
Smart BLDC Ventilation Fan
Smart BLDC fan controller improves air quality, cuts energy costs, and detects VOCs, moisture, and CO2.

Additional Applications

  • Half bridge, full bridge and BLDC motor drives
  • UPS and inverters
  • Class-D amplifiers
  • Any switch mode power circuit requiring a half bridge driver

Applied Filters: