Skip to main content
Renesas Electronics Corporation
Single, Double or Triple-Output Hot Plug™ Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBM
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.7 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HIP1020CKZ-T)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationMALAYSIA
Wafer Fab LocationUNITED STATES
Bias Voltage Range (V)5 - 12
Controlled Voltages (V)0 - 0
Internal / External FETExt
Length (mm)2.9
MOQ3000
Outputs (#)3
Parametric CategoryHot Swap/Hot Plug Controllers
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.7 x 0.00
Pkg. TypeSOT23
Price (USD)$2.1879
Qualification LevelStandard
Regulation or Latch-Off for OvercurrentN/A
ReportingN/A
UV/OV FeatureN/A
VBIAS (Max) (V)12
VBIAS (Min) (V)5
Width (mm)1.7

Description

The HIP1020 applies a linear voltage ramp to the gates of any combination of 3. 3V, 5V, and 12V MOSFETs. The internal charge pump doubles a 12V bias or triples a 5V bias to deliver the high-side drive capability required when using more cost-effective N-Channel MOSFETs. The 5V/ms ramp rate is controlled internally and is the proper value to turn on most devices within the Device-Bay-specified di/dt limit. If a slower rate is required, the internally-determined ramp rate can be over ridden using an optional external capacitor. When VCC = 12V, the charge pump ramps the voltage on HGATE from zero to 22V in about 4ms. This allows either a standard or a logic-level MOSFET to become fully enhanced when used as a high-side switch for 12V power control. The voltage on LGATE ramps from zero to 16V allowing the simultaneous control of 3. 3V and/or 5V MOSFETs. When VCC = 5V, the charge pump enters voltage-tripler mode. The voltage on HGATE ramps from zero to 12. 5V in about 3ms while LGATE ramps to 12. 0V. This mode is ideal for control of high-side MOSFET switches used in 3. 3V and 5V power switching when 12V bias is not available.