Skip to main content
Renesas Electronics Corporation
+5V Powered RS-232 Transmitters/Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWL
Lead Count (#):24
Pkg. Dimensions (mm):31.8 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)31.8 x 6.6 x 3.94
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Auto ShutdownNo
Charge-pump Capacitance Value (µF)1
Data Rate (Mbps)0.12
High ESD ProtectionNo
IS Enabled (mA)0.4
Length (mm)31.8
MOQ900
Manual ShutdownNo
Pkg. TypePDIP
Price (USD)$4.76559
Qualification LevelStandard
Receivers (#)5
Rx DisableYes
Supply Voltage Vcc (Min) (V)4.5
Supply Voltage Vcc Range4.5-5.5
Thickness (mm)3.94
Transmitters (#)3
Width (mm)6.6

Description

The HIN232-HIN241 family of RS-232 transmitters/receivers interface circuits meet all ElA RS-232E and V. 28 specifications, and are particularly suited for those applications where ±12V is not available. They require a single +5V power supply (except HIN239) and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offer a wide variety of RS-232 transmitter/receiver combinations to accommodate various applications. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.