| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWH |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.0 x 6.6 x 3.94 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HIN232CPZ) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.0 x 6.6 x 3.94 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | UNITED STATES |
| Auto Shutdown | No |
| Charge-pump Capacitance Value (µF) | 1 |
| Data Rate (Mbps) | 0.12 |
| Data Rate RS-485/RS-232 | 0.12 |
| ESD Level (contact discharge) | ±8kV |
| ESD Standard | IEC 61000-4-2 |
| High ESD Protection | No |
| IS Enabled (mA) | 5 |
| Length (mm) | 19 |
| MOQ | 4000 |
| Manual Shutdown | No |
| Pkg. Type | PDIP |
| Power Down Current Consumption | 1µA |
| Price (USD) | $1.25149 |
| Qualification Level | Standard |
| Receivers (#) | 2 |
| Rx Disable | No |
| Supply Voltage Vcc (Min) | 5 |
| Supply Voltage Vcc (Min) (V) | 4.5 |
| Thickness (mm) | 3.94 |
| Transmitters (#) | 2 |
| Tx/Rx per Port | 2,2 |
| V.28/V.24 compliant | Yes |
| Vcc (V) | 4.5-5.5 |
| Width (mm) | 6.6 |
The HIN232-HIN241 family of RS-232 transmitters/receivers interface circuits meet all ElA RS-232E and V. 28 specifications, and are particularly suited for those applications where ±12V is not available. They require a single +5V power supply (except HIN239) and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offer a wide variety of RS-232 transmitter/receiver combinations to accommodate various applications. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.