Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MYF
Lead Count (#):16
Pkg. Dimensions (mm):10.3 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HIN232CBZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pitch (mm)1.3
Pkg. Dimensions (mm)10.3 x 7.5 x 0.20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Auto ShutdownNo
Charge-pump Capacitance Value (µF)1
Data Rate (Mbps)0.12
Data Rate RS-485/RS-2320.12
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
High ESD ProtectionNo
IS Enabled (mA)5
Length (mm)10.3
MOQ3840
Manual ShutdownNo
Pkg. TypeSOICW
Power Down Current Consumption1µA
Price (USD)$0.6942
Qualification LevelStandard
Receivers (#)2
Rx DisableNo
Supply Voltage Vcc (Min)5
Supply Voltage Vcc (Min) (V)4.5
Thickness (mm)0.2
Transmitters (#)2
Tx/Rx per Port2,2
V.28/V.24 compliantYes
Vcc (V)4.5-5.5
Width (mm)7.5

Description

The HIN232-HIN241 family of RS-232 transmitters/receivers interface circuits meet all ElA RS-232E and V. 28 specifications, and are particularly suited for those applications where ±12V is not available. They require a single +5V power supply (except HIN239) and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offer a wide variety of RS-232 transmitter/receiver combinations to accommodate various applications. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.