Skip to main content
Renesas Electronics Corporation
24-Bit, High Precision, Sigma Delta A/D Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWZ
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0030
RoHS (HI7190IBZ-T)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyPHILIPPINES, MALAYSIA
Country of Wafer FabricationUSA
Analog Supply Voltage (V)-5 - 5
Channels (#)1
Conversion Rate (Max) (kSPS)2
Digital Supply Voltage (V)-5 - 5
INL (%FS)0.005
Length (mm)12.9
MOQ1000
Pkg. TypeSOICW
Power Consumption (mW)15
Qualification LevelStandard
Resolution (bits)24
Supply Voltage (V)-5 - 5
Width (mm)7.5

Description

The Intersil HI7190 is a monolithic instrumentation, sigma delta A/D converter which operates from ±5V supplies. Both the signal and reference inputs are fully differential for maximum flexibility and performance. An internal Programmable Gain Instrumentation Amplifier (PGIA) provides input gains from 1 to 128 eliminating the need for external pre-amplifiers. The on-demand converter autocalibrate function is capable of removing offset and gain errors existing in external and internal circuitry. The on-board user programmable digital filter provides over 120dB of 60/50Hz noise rejection and allows fine tuning of resolution and conversion speed over a wide dynamic range. The HI7190 and HI7191 are functionally the same device, but the HI7190 has tighter linearity specifications. The HI7190 contains a serial I/O port and is compatible with most synchronous transfer formats including both the Motorola 6805/11 series SPI and Intel 8051 series SSR protocols. A sophisticated set of commands gives the user control over calibration, PGIA gain, device selection, standby mode, and several other features. The On-chip Calibration Registers allow the user to read and write calibration data.