Skip to main content
Renesas Electronics Corporation
12-Bit, 5MSPS A/D Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWW
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0030
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Channels (#)1
Conversion Rate (Max) (kSPS)5000
Differential NonLinearity LSB1
Digital Supply Voltage (V)3 - 3
Input BW (MHz)100
Input VIN ((VPP, differential))4
Integral NonLinearity LSB2
InterfaceDigital
Length (mm)17.9
MOQ104
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pkg. TypeSOICW
Power Consumption (mW)300
Qualification LevelStandard
Resolution (bits)12
SFDR (dB) (dB)83
SNR (dbFS)68
Supply Voltage (V)5 - 5
Thickness (mm)0.2
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

The HI5805 is a monolithic, 12-bit, Analog-to-Digital Converter fabricated in Intersil's HBC10 BiCMOS process. It is designed for high speed, high resolution applications where wide bandwidth and low power consumption are essential. The HI5805 is designed in a fully differential pipelined architecture with a front end differential-in-differential-out sample-and-hold (S/H). The HI5805 has excellent dynamic performance while consuming 300mW power at 5MSPS. The 100MHz full power input bandwidth is ideal for communication systems and document scanner applications. Data output latches are provided which present valid data to the output bus with a latency of 3 clock cycles. The digital outputs have a separate supply pin which can be powered from a 3. 0V to 5. 0V supply.