Skip to main content
10-Bit, 60MSPS A/D Converter with CMOS Outputs

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICW
Pkg. Code: MHU
Lead Count (#): 28
Pkg. Dimensions (mm): 17.93 x 7.52 x 0.20
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.39.0030
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 28
Carrier Type Tube
Pitch (mm) 1.3
Pkg. Dimensions (mm) 17.9 x 7.5 x 0.20
Pb (Lead) Free No
Temp. Range (°C) 0 to +70°C
Channels (#) 1
Conversion Rate (Max) (kSPS) 60000
Differential NonLinearity LSB 1
Digital Supply Voltage (V) 3 - 3
Input BW (MHz) 250
Input VIN ((VPP, differential)) 1
Integral NonLinearity LSB 2
Interface CMOS
Length (mm) 17.9
MOQ 78
Pkg. Type SOICW
Power Consumption (mW) 260
Qualification Level Standard
Resolution (bits) 10
SFDR (dB) (dB) 58.1
SNR (dbFS) 53.7
Supply Voltage (V) 5 - 5
Thickness (mm) 0.2
Width (mm) 7.5

Description

Support is limited to customers who have already adopted these products.

The HI5766 is a monolithic, 10-bit, analog-to-digital converter fabricated in a CMOS process. It is designed for high speed applications where wide bandwidth and low power consumption are essential. Its 60 MSPS speed is made possible by a fully differential pipelined architecture with an internal sample and hold. The HI5766 has excellent dynamic performance while consuming only 260mW power at 60 MSPS. Data output latches are provided which present valid data to the output bus with a latency of 7 clock cycles. It is pin-for-pin functionally compatible with the HI5702, HI5703 and the HI5746. For internal voltage reference, please refer to the HI5767 data sheet.