Skip to main content
Renesas Electronics Corporation
14-Bit, 100 MSPS, High Speed D/A Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWW
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0040
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Conversion Rate (Max) (kSPS)100000
Differential NonLinearity LSB1
Integral NonLinearity LSB1.5
Length (mm)17.9
MOQ52
Output I/VI
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pkg. TypeSOICW
Power (text)650mW at 100Msps
Qualification LevelStandard
Resolution (bits)14
SFDR (Typical) to Nyquist74dBc 5.1MHz@50Msps
Supply Voltage Vs Range5, -5.2
Thickness (mm)0.2
VREF (V)Int
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

The HI5741 is a 14-bit, 100MSPS, D/A converter which is implemented in the Intersil BiCMOS 10V (HBC-10) process. Operating from +5V and -5. 2V, the converter provides 20. 48mA of full scale output current and includes an input data register and bandgap voltage reference. Low glitch energy and excellent frequency domain performance are achieved using a segmented architecture. The digital inputs are TTL/CMOS compatible and translated internally to ECL. All internal logic is implemented in ECL to achieve high switching speed with low noise. The addition of laser trimming assures 14-bit linearity is maintained along the entire transfer curve.