Skip to main content
Renesas Electronics Corporation
Complete, 12-Bit A/D Converters with Microprocessor Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:H6T
Lead Count (#):28
Pkg. Dimensions (mm):35.6 x 15.1 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0030

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder dip over Compliant Undercoat
MOQ39
Temp. Range (°C)-55 to +125°C
ADCSAR
Analog Supply Voltage (V)5 - 5
CAGE code34371
Channels (#)1
Conversion Rate (Max) (kSPS)40
Differential NonLinearity LSB1
FlowHarsh Environment & MIL-STD-883
Integral NonLinearity LSB1
Length (mm)35.6
Pitch (mm)2.5
Pkg. Dimensions (mm)35.6 x 15.1 x 2.41
Pkg. TypeSBDIP
Power Consumption (mW)385
Qualification LevelClass Q
RatingMIL-STD-883
Resolution (bits)12
Thickness (mm)2.41
Width (mm)15.1

Description

The HI-574A/883 is a complete 12-bit, analog-to-digital converter, including a +10V reference clock, three-state outputs, and a digital interface for microprocessor control. Successive approximation conversion is performed by two monolithic dice housed in a 28-lead package. The bipolar analog die features our dielectric isolation process, which provides enhanced AC performance and freedom from latch-up.