Skip to main content
Renesas Electronics Corporation
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pitch (mm)2.5
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ350
Temp. Range (°C)-55 to +125°C
CAGE code34371
Charge Injection (pC)4
ConfigurationSingle 8:1
Die Sale Availability?No
Drain Capacitance (pF)25
FlowHarsh Environment & MIL-STD-883
IS (mA)0.5
Leakage (nA)0.1
Length (mm)19.3
Negative Supply Current (max) (mA)-1
PROTO Availability?No
Positive Supply Current (max) (mA)2
Qualification LevelStandard
RDS (ON) (Ohms)1200
RatingHarsh Environment
Source Cap (pf)10
Supply Voltage Range (V)±15
Switch or MUXMUX
TOFF (ns)300
TON (ns)300
Transition Time (max)1µs
VCC (Single) (V)18
Vcc (V)±5 to ±18
Width (mm)7.3

Description

The HI-546, HI-547, HI-548 and HI-549 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546, HI-547, HI-548 and HI-549 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. All devices are fabricated with 44V Dielectrically Isolated CMOS technology. The HI-546 is a single 16-Channel, the HI-547 is an 8-Channel differential, the HI-548 is a single 8-Channel and the HI-549 is a 4-Channel differential device. If input overvoltage protection is not needed the HI-506, HI-507, HI-508, HI-509 multiplexers are recommended. For further information see Application Notes AN520 and AN521. For MIL-STD-883 compliant parts, request the HI-546/883, HI-547/883, HI-548/883 and HI-549/883 datasheets.