Skip to main content
Renesas Electronics Corporation
Single 16/Differential 8-Channel CMOS Analog Multiplexers with Active Overvoltage Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HBK
Lead Count (#):28
Pkg. Dimensions (mm):11.4 x 11.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCLCC
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)11.4 x 11.4 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ43
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesLow Leakage, Fault Protected, Differential Config.
Charge Injection (pC)4
ConfigurationDifferential 8:1
Die Sale Availability?No
Drain Capacitance (pF)30
FlowHarsh Environment & MIL-STD-883
IS (mA)0.5
Leakage (nA)0.1
Length (mm)11.4
Negative Supply Current (max) (mA)-1
PROTO Availability?No
Positive Supply Current (max) (mA)2
Qualification LevelClass Q
RDS (ON) (Ohms)1500
RatingMIL-STD-883
Source Cap (pf)10
Supply Voltage Range (V)±15
Switch or MUXMUX
TOFF (ns)300
TON (ns)300
Transition Time (max)1µs
Width (mm)11.4

Description

The HI-546/883 and HI-547/883 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546/883 and HI-547/883 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-546/883 is a single 16-channel, and the HI-547/883 is an 8-channel differential HI-506/883 and HI-507/883 multiplexers are recommended. For further information see application note AN520.